Package: PDIP (P18)

CodeP
NamePDIP (P18)
POD NumberP18_PTI
JEDEC Pub 95MS-001AC
Pin Pitch (mm)2.54
Length (mm)22.72
Width (mm)6.4
Height (mm)4.01
Package File P18.pdf
Material Declaration Report (Au) P18_SN_MDR_J_Au.pdf