Package: PDIP (P20)

CodeP
NamePDIP (P20)
POD NumberP20_PTI
JEDEC Pub 95MS-001AD
Pin Pitch (mm)2.54
Length (mm)26.25
Width (mm)6.4
Height (mm)4.01
Package File P20.pdf
Material Declaration Report (Au) P20_SN_MDR_J_Au.pdf