Package: PDIP (P24)

CodeP
NamePDIP (P24)
POD NumberP24_PTI
JEDEC Pub 95MS-001AF
Pin Pitch (mm)2.54
Length (mm)29.56
Width (mm)6.4
Height (mm)4.01
Package File P24.pdf
Material Declaration Report (Au) P24_SN_MDR_J_Au.pdf