Code | Q |
---|---|
Name | QSOP (Q16) MSL1 Sn |
POD Number | PD-1201 H |
JEDEC Pub 95 | MO-137B/AB |
Pin Pitch (mm) | 0.64 |
Length (mm) | 4.8 |
Width (mm) | 3.9 |
Height (mm) | 1.75 |
Theta JA (still air) °C/Watt | 116 |
Theta JC (°C/Watt) | 34 |
Package File | PD-1201h-Q16.pdf |
Package Qualification Report (Au) | Q28_Q24_Q20_Q16_MSL1_Au.pdf |
Material Declaration Report (Au) | Q16_SN_MDR_Au.pdf |
Products using this package | |
PI3B3125 PI3B3126 PI3B3251 PI3B3253 PI3B3257 PI3B3257A PI3C3125 PI3C3126 PI3CH281 PI3CH3253 PI3CH3257 PI3CH480 PI3L110 PI3V312 PI49FCT20802 PI49FCT32802 PI49FCT32803 PI5A100 PI5A392A PI5C3125 PI5C3126 PI5C3251 PI5C3253 PI5C3257 PI5V330 PI5V330A PI5V330S PI5V331 PI6C557-03A PI6C557-03B PI6ULS5V9627A PS508 PS509 |