Code | Q |
---|---|
Name | QSOP (Q20) MSL1 Sn |
POD Number | PD-1202 I |
JEDEC Pub 95 | MO-137B/AD |
Pin Pitch (mm) | 0.64 |
Length (mm) | 8.6 |
Width (mm) | 3.9 |
Height (mm) | 1.75 |
Theta JA (still air) °C/Watt | 113 |
Theta JC (°C/Watt) | 36 |
Package File | PD-1202i-Q20.pdf |
Package Qualification Report (Au) | Q28_Q24_Q20_Q16_MSL1_Au.pdf |
Material Declaration Report (Au) | Q20_SN_MDR_Au.pdf |
Products using this package | |
|