Code | S |
---|---|
Name | SOIC (S16) MSL1 Sn |
POD Number | PD-1005 |
JEDEC Pub 95 | MS-013D/AA |
Pin Pitch (mm) | 1.27 |
Length (mm) | 10.3 |
Width (mm) | 7.5 |
Height (mm) | 2.65 |
Theta JA (still air) °C/Watt | 89 |
Theta JC (°C/Watt) | 26 |
Package File | Pd-1005.pdf |
Products using this package |