Code | S |
---|---|
Name | SOIC (S20) MSL1 Sn |
POD Number | PD-1006 |
JEDEC Pub 95 | MS-013D/AC |
Pin Pitch (mm) | 1.27 |
Length (mm) | 12.7 |
Width (mm) | 7.5 |
Height (mm) | 2.65 |
Theta JA (still air) °C/Watt | 84 |
Theta JC (°C/Watt) | 25 |
Package File | S20.pdf |
Package Qualification Report (Au) | S28_S20_MSL1_Au.pdf |
Material Declaration Report (Au) | L20SNMDRAu.pdf |
Products using this package | |
|