Code | S |
---|---|
Name | SOIC (S24) MSL1 Sn |
POD Number | PD-1007 |
JEDEC Pub 95 | MS-013D/AD |
Pin Pitch (mm) | 1.27 |
Length (mm) | 15.3 |
Width (mm) | 7.5 |
Height (mm) | 2.65 |
Theta JA (still air) °C/Watt | 79 |
Theta JC (°C/Watt) | 24 |
Package File | Pd-1007.pdf |
Material Declaration Report (Au) | S24_SN_MDR_Au.pdf |
Products using this package | |
|