Code | T |
---|---|
Name | SOT23 (T3) MSL1 Sn |
POD Number | PD-2142 A |
JEDEC Pub 95 | TO-236H |
Pin Pitch (mm) | 0.95 |
Length (mm) | 2.9 |
Width (mm) | 1.3 |
Height (mm) | 1.02 |
Theta JA (still air) °C/Watt | 500 |
Package File | PD-2142a-T3.pdf |
Package Qualification Report (Au) | T3_MSL1_Au.pdf |
Package Qualification Report (Cu) | T03-MSL1-Cu.pdf |
Material Declaration Report (Au) | T03_SN_MDR_J_Au.pdf |