Code | T |
---|---|
Name | SOT23 (T6) MSL1 Sn |
POD Number | PD-1912 D |
JEDEC Pub 95 | EIAJ SC-74A |
Pin Pitch (mm) | 0.95 |
Length (mm) | 2.9 |
Width (mm) | 1.6 |
Height (mm) | 1.45 |
Theta JA (still air) °C/Watt | 96 |
Theta JC (°C/Watt) | 65 |
Package File | PD-1912d-T6.pdf |
Package Qualification Report (Au) | T06T05MSL1Au.pdf |
Material Declaration Report (Au) | T6_SN_MDR_Au.pdf |