Code | TA |
---|---|
Name | SOT23 (TA3) MSL1 Sn |
POD Number | PD-2143 A |
JEDEC Pub 95 | TO-236H |
Pin Pitch (mm) | 0.95 |
Length (mm) | 2.92 |
Width (mm) | 1.6 |
Height (mm) | 1.15 |
Package File | PD-2143a-TA3.pdf |
Package Qualification Report (Au) | TA6TA5TA3MSL1Au2.pdf |
Material Declaration Report (Au) | TA03_SN_MDR_J_Au.pdf |