Code | TA |
---|---|
Name | SOT23 (TA5) MSL1 Sn |
POD Number | PD-2144 A |
JEDEC Pub 95 | MO-178C/AA |
Pin Pitch (mm) | 0.95 |
Length (mm) | 2.92 |
Width (mm) | 1.6 |
Height (mm) | 1.15 |
Theta JA (still air) °C/Watt | 360 |
Theta JC (°C/Watt) | 106.6 |
Package File | PD-2144a-TA5.pdf |
Package Qualification Report (Au) | TA6TA5TA3MSL1Au.pdf |
Material Declaration Report (Au) | TA05_SN_MDR_J_Au.pdf |
Products using this package | |
PI5A3166 PI5A3167C PT7M7433 PT7M7434 PT7M7435 PT8A2515 PT8A2766I PT8A2766J |