Code | TB |
---|---|
Name | SOT143 (TB4) MSL1 Sn |
POD Number | PD-2146 A |
JEDEC Pub 95 | TO-253D |
Pin Pitch (mm) | 1.9 |
Length (mm) | 2.9 |
Width (mm) | 1.3 |
Height (mm) | 1.03 |
Theta JA (still air) °C/Watt | 270 |
Theta JC (°C/Watt) | 115 |
Package File | PD-2146a-TB4.pdf |
Package Qualification Report (Au) | TB4-MSL1-Au.pdf |
Package Qualification Report (Cu) | TB4-MSL1-Cu.pdf |
Material Declaration Report (Au) | TB04_SN_MDR_J_Au.pdf |