Code | TD |
---|---|
Name | SOT89 (TD3) |
POD Number | PD-2151 |
JEDEC Pub 95 | TO-243C/AA |
Pin Pitch (mm) | 1.5 |
Length (mm) | 4.5 |
Width (mm) | 2.45 |
Height (mm) | 1.5 |
Package File | TD3.pdf |
Package Qualification Report (Au) | TC3MSL3Au.pdf |
Material Declaration Report (Au) | TD03_SN_MDR_J_Au.pdf |