Code | U |
---|---|
Name | MSOP (U8) MSL1 Sn |
POD Number | PD-1261 F |
JEDEC Pub 95 | MO-187E/AA |
Pin Pitch (mm) | 0.65 |
Length (mm) | 3 |
Width (mm) | 3 |
Height (mm) | 1.1 |
Theta JA (still air) °C/Watt | 206.3 |
Theta JC (°C/Watt) | 39.1 |
Package File | PD-1261f-U8.pdf |
Package Qualification Report (Au) | U08MSL1Au.pdf |
Package Qualification Report (Cu) | U10-U08-MSL1-Cu.pdf |
Material Declaration Report (Au) | U8_SN_MDR_Au.pdf |
Products using this package | |
PI3C3305 PI3C3306 PI3CH3305 PI3VST01 PI4GTL2002 PI4IOE5V9522 PI4IOE5V9536 PI4IOE5V9570 PI4MSD5V9540B PI4ULS3V302 PI4ULS5V102 PI4ULS5V202 PI4ULS5V202Q PI4ULS5V212 PI5C3305 PI5C3309 PI6ULS5V9306 PI6ULS5V9509 PI6ULS5V9511B PI6ULS5V9515A PI6ULS5V9517A PI6ULS5V9517B PI6ULS5V9617A PI6ULS5V9617B PI6ULS5V9617C PT7C4337 PT7C4337B PT7C433833 PT7C433833A PT7C4339 PT7C4563B |