Package: USOP (UA8)

CodeUA
NameUSOP (UA8)
POD NumberPD-2133
JEDEC Pub 95MO-187E/AA
Pin Pitch (mm)0.65
Length (mm)3
Width (mm)3
Height (mm)0.96
Package File UA8.pdf
Material Declaration Report (Au) U08_SN_MDR_J_Au.pdf