Code | U |
---|---|
Name | MSOP (U10) MSL1 Sn |
POD Number | PD-1262 F |
JEDEC Pub 95 | MO-187E/BA |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3 |
Width (mm) | 3 |
Height (mm) | 1.1 |
Theta JA (still air) °C/Watt | 206 |
Theta JC (°C/Watt) | 39 |
Package File | PD-1262f-U10.pdf |
Package Qualification Report (Cu) | U10-U08-MSL1-Cu.pdf |
Products using this package | |