Code | W |
---|---|
Name | SOIC (W8) MSL1 Sn |
POD Number | PD-1001 |
JEDEC Pub 95 | MS-012D/AA |
Pin Pitch (mm) | 1.27 |
Length (mm) | 4.9 |
Width (mm) | 3.9 |
Height (mm) | 1.75 |
Theta JA (still air) °C/Watt | 157 |
Theta JC (°C/Watt) | 42 |
Package File | W8.pdf |
Package Qualification Report (Au) | L28-L24-L20-L18-L16-L14-L08-W08-MSL1-Au7.pdf |
Package Qualification Report (Cu) | W16-W14-W8-MSL1-Cu.pdf |
Material Declaration Report (Au) | W8_SN_MDR_Au.pdf |
Products using this package | |
|