Code | W |
---|---|
Name | SOIC (W14) MSL1 Sn |
POD Number | PD-1002 E |
JEDEC Pub 95 | MS-012D/AB |
Pin Pitch (mm) | 1.27 |
Length (mm) | 8.6 |
Width (mm) | 3.9 |
Height (mm) | 1.75 |
Theta JA (still air) °C/Watt | 113 |
Theta JC (°C/Watt) | 25 |
Package File | W14.pdf |
Package Qualification Report (Au) | W16_W14_W08_MSL1_Au.pdf |
Package Qualification Report (Cu) | W16-W14-W8-MSL1-Cu.pdf |
Material Declaration Report (Au) | W14_SN_MDR_Au.pdf |
Products using this package |