Code | XA |
---|---|
Name | TLLGA (XA8) MSL1 PPF |
POD Number | PD-2081 |
JEDEC Pub 95 | MO-288 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 1.5 |
Width (mm) | 1.5 |
Height (mm) | 0.6 |
Theta JA (still air) °C/Watt | 198.5 |
Theta JC (°C/Watt) | 92.2 |
Package File | PD-2081.pdf |
Package Qualification Report (Au) | XA10-XA08-MSL1-Au.pdf |
Products using this package |