Code | XA |
---|---|
Name | TLLGA (XA10) MSL1 PPF |
POD Number | PD-2095 |
JEDEC Pub 95 | MO-288 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 1.5 |
Width (mm) | 2 |
Height (mm) | 0.6 |
Package File | Pd-2095.pdf |
Package Qualification Report (Au) | XA10-XA08-MSL1-Au.pdf |
Products using this package |