Code | ZA |
---|---|
Name | TDFN (ZA8) MSL1 Sn |
POD Number | PD-2068 |
JEDEC Pub 95 | MO-229C (Ref) |
Pin Pitch (mm) | 0.5 |
Length (mm) | 2 |
Width (mm) | 2 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 102.6 |
Theta JC (°C/Watt) | 62.2 |
Package File | Pd-2068.pdf |
Package Qualification Report (Au) | ZA12_ZA8_ZA6_MSL1_Au.pdf |
Products using this package | |