Code | ZA |
---|---|
Name | TDFN (ZA12) MSL1 PPF |
POD Number | PD-2009 |
JEDEC Pub 95 | MO-229C/WEAD |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3 |
Width (mm) | 1 |
Height (mm) | 0.8 |
Package File | Pd-2009.pdf |
Package Qualification Report (Au) | ZA12_ZA8_ZA6_MSL1_Au.pdf |
Products using this package |