Code | ZB |
---|---|
Name | TQFN (ZB48) MSL1 Sn |
POD Number | PD-2080 |
JEDEC Pub 95 | MO220/VKKD |
Pin Pitch (mm) | 0.5 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 1 |
Theta JA (still air) °C/Watt | 23.65 |
Theta JC (°C/Watt) | 9.1 |
Package File | Pd-2080.pdf |
Package Qualification Report (Au) | ZB48-ZD24-ZB20-MSL1-Au.pdf |
Package Qualification Report (Cu) | ZB48_ZD24_ZH20_MSL1_Cu.pdf |
Material Declaration Report (Au) | ZB48_SN_MDR_Au.pdf |
Products using this package | |
PI3DPX1202A PI3EQXDP1201 PI3VDP1430 PI3VDP411LS PI3VDP411LSA PI3VDP411LSR PI3VDP411LST PI7C9X754 |