Code | ZB |
---|---|
Name | TQFN (ZB56) MSL2 PPF |
POD Number | PD-2008I |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 8 |
Width (mm) | 8 |
Height (mm) | 1 |
Theta JA (still air) °C/Watt | 19.6 |
Theta JC (°C/Watt) | 8.06 |
Package File | PD-2008i-ZB56.pdf |
Package Qualification Report (Au) | ZB56_MSL2_Au.pdf |
Package Qualification Report (Cu) | ZB56-ZD48-ZD40-ZH42-ZH32-ZH28-ZF36-ZF54-ZL64-MSL2-Cu.pdf |
Material Declaration Report (Cu) | ZB56_NIPDAU_MDR_Cu.pdf |
Products using this package |