Code | ZD |
---|---|
Name | TQFN (ZD20) MSL1 PPF |
POD Number | PD-2084 |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 4 |
Width (mm) | 4 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 68.6 |
Theta JC (°C/Watt) | 36.5 |
Package File | PD-2084.pdf |
Package Qualification Report (Au) | ZF36ZD20MSL1Au2.pdf |
Package Qualification Report (Cu) | ZL32-ZD20-ZE10-ZE08-ZC08-MSL1-Cu2.pdf |
Material Declaration Report (Au) | ZD20_NIPDAU_MDR_Au.pdf |
Material Declaration Report (Cu) | ZD20_NIPDAU_MDR_Cu.pdf |
Products using this package | |
|