Code | ZD |
---|---|
Name | TQFN (ZD24) MSL1 Sn |
POD Number | PD-2100C |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 4 |
Width (mm) | 4 |
Height (mm) | 1 |
Theta JA (still air) °C/Watt | 54.4 |
Theta JC (°C/Watt) | 40.8 |
Package File | PD-2100c-ZD24.pdf |
Package Qualification Report (Au) | ZB48-ZD24-ZB20-MSL1-Au.pdf |
Package Qualification Report (Cu) | ZB48_ZD24_ZH20_MSL1_Cu.pdf |
Material Declaration Report (Cu) | ZD24_SN_MDR_Cu.pdf |
Products using this package | |
PI3A27518 PI3EQX7502AI PI3EQX7502B PI3EQX7502M PI4IOE5V6416 PI4IOE5V6416A PI4IOE5V9535 PI4IOE5V9539 PI4IOE5V9555 PI4IOE5V9673 PI4MSD5V9548A PI6C59S6005 PI6CB18200 PI6CB33201 PI6CB33202 PI6CFGL201B PI6CG18200 PI6CG18201 PI6CG33201C PI6CG33202C PI7C9X1170 PI7C9X760 PT8A3351A PT8A3351B PT8A3352A PT8A3352B PT8A3353A PT8A3353B PT8A3354A PT8A3354B PT8A3355A PT8A3355B PT8A3356A PT8A3356B PT8A3357A PT8A3357B PT8A3358A PT8A3358B PT8A3362H |