Code | ZD |
---|---|
Name | TQFN (ZD48) MSL1 PPF |
POD Number | PD-2045 F |
JEDEC Pub 95 | MO220/VKKD |
Pin Pitch (mm) | 0.5 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 1 |
Theta JA (still air) °C/Watt | 23.65 |
Theta JC (°C/Watt) | 9.1 |
Package File | ZD48.pdf |
Package Qualification Report (Au) | ZD48_ZH32_MSL1_Au.pdf |
Material Declaration Report (Au) | ZD48_NIPDAU_MDR_Au.pdf |
Products using this package | |
PI2EQX4432D PI6C49021 PI6C49S1510A PI6C49S1510B PI6C5912016 PI6C5921516 PI6LC4820 |