Code | ZE |
---|---|
Name | TDFN (ZE8) MSL1 Sn |
POD Number | PD-2116 |
JEDEC Pub 95 | MO-229 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3 |
Width (mm) | 2 |
Height (mm) | 0.8 |
Package File | ZE8.pdf |
Package Qualification Report (Au) | ZE10ZE8MSL1Au.pdf |
Products using this package | |
PI4MSD5V9540B PI6ULS5V9306 PI6ULS5V9515A PI6ULS5V9517A PI6ULS5V9517B PI6ULS5V9617A PT7C4302 PT7C4311 PT7C4337 PT7C4337B PT7C433833A PT7C4363B PT7C4372A PT7C4563B |