Code | ZE |
---|---|
Name | TDFN (ZE12) MSL1 Sn |
POD Number | PD-2022 |
JEDEC Pub 95 | MO-229C/WFED-2 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3.5 |
Width (mm) | 3 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 69.9 |
Theta JC (°C/Watt) | 43.9 |
Package File | Pd-2022.pdf |
Package Qualification Report (Au) | ZE12_MSL1_Au.pdf |
Material Declaration Report (Au) | ZE12_SN_MDR_Au.pdf |