Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZH |
---|---|
Name | W-QFN5050-32 (ZH32) MSL1 PPF |
POD Number | PD-2070C |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 5 |
Width (mm) | 5 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 34.4 |
Theta JC (°C/Watt) | 15 |
Package File | PD-2070E_ZH32.pdf |
Package Qualification Report (Au) | ZH42_ZH32_MSL1_Au.pdf |
Package Qualification Report (Cu) | ZB56-ZD48-ZD40-ZH42-ZH32-ZH28-ZF36-ZF54-ZL64-MSL2-Cu.pdf |
Material Declaration Report (Au) | ZH32NiPaAuMDRAu.pdf |
Products using this package | |
|