Package: TDFN (ZJ16) MSL1 PPF

CodeZJ
NameTDFN (ZJ16) MSL1 PPF
POD NumberPD-2042
JEDEC Pub 95MO-229 (Ref.)
Pin Pitch (mm)0.4
Length (mm)3.3
Width (mm)1.5
Height (mm)0.8
Package File Pd-2042.pdf
Material Declaration Report (Au) ZJ16_NIPDAU_MDR_Au.pdf