Code | ZK |
---|---|
Name | TQFN (ZK12) MSL1 PPF |
POD Number | PD-2059 |
JEDEC Pub 95 | MO-241 (Ref.) |
Pin Pitch (mm) | 0.4 |
Length (mm) | 1.6 |
Width (mm) | 2.2 |
Height (mm) | 0.8 |
Package File | pd-2059.pdf |
Package Qualification Report (Au) | ZL64_ZL42_ZL32_ZL20_ZL16_ZK24_ZK12_MSL1_Au.pdf |
Material Declaration Report (Cu) | PD-2059A-for-ZK12.pdf |