Code | ZL |
---|---|
Name | TQFN (ZL16) MLS1 Sn |
POD Number | PD-2061 |
JEDEC Pub 95 | MO-220 (Ref.) |
Pin Pitch (mm) | 0.4 |
Length (mm) | 2.5 |
Width (mm) | 2.5 |
Height (mm) | 0.8 |
Package File | PD-2061.pdf |
Package Qualification Report (Au) | ZL64_ZL42_ZL32_ZL20_ZL16_ZK24_ZK12_MSL1_Au.pdf |