Code | ZL |
---|---|
Name | TQFN (ZL32) MSL1 PPF |
POD Number | PD-2044 C |
JEDEC Pub 95 | MO-220 (Ref.) |
Pin Pitch (mm) | 0.4 |
Length (mm) | 3 |
Width (mm) | 6 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 53.3 |
Theta JC (°C/Watt) | 25.5 |
Package File | ZL32.pdf |
Package Qualification Report (Au) | ZL64_ZL42_ZL32_ZL20_ZL16_ZK24_ZK12_MSL1_Au.pdf |
Package Qualification Report (Cu) | ZL32-ZD20-ZE10-ZE08-ZC08-MSL1-Cu.pdf |
Material Declaration Report (Au) | ZL32_NIPDAU_MDR_Au.pdf |
Products using this package | |
|