Code | ZL |
---|---|
Name | TQFN (ZL72) MSL 1, MSL 3 PPF |
POD Number | PD-2075 |
JEDEC Pub 95 | MO-220 (Ref.) |
Pin Pitch (mm) | 0.4 |
Length (mm) | 5 |
Width (mm) | 11 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 36.7 |
Theta JC (°C/Watt) | 11.8 |
Package File | ZL72D.pdf |
Package Qualification Report (Au) | ZL72ZL32MSL1Au.pdf |
Material Declaration Report (Au) | ZL72_NIPDAU_MDR_Au.pdf |