Code | ZM |
---|---|
Name | UQFN (ZM10) MSL1 PPF |
POD Number | PD-2066 |
JEDEC Pub 95 | MO-236/MO-248 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 1.4 |
Width (mm) | 1.8 |
Height (mm) | 0.55 |
Theta JA (still air) °C/Watt | 164 |
Theta JC (°C/Watt) | 115 |
Package File | PD-2066.pdf |
Package Qualification Report (Au) | ZM12-ZM10-XT08-ZU06-MSL1-Au.pdf |
Material Declaration Report (Au) | ZM10_NIPDAU_MDR_Au.pdf |
Products using this package | |
PI3A2268 PI3CSW12 PI3USB223 PI3USB4000A PI3USB4002A PSMUX154 |