Package: UQFN (ZT10)
Code
ZT
Name
UQFN (ZT10)
POD Number
PD-2076
JEDEC Pub 95
MO-248(REF)
Pin Pitch (mm)
0.4
Length (mm)
1.3
Width (mm)
1.6
Height (mm)
0.55
Theta JA (still air) °C/Watt
144.2
Package File
PD-2076.pdf