Code | ZL |
---|---|
Name | TQFN (ZL24) MSL1 Sn |
POD Number | PD-2109 B |
JEDEC Pub 95 | MO-220(Ref.) |
Pin Pitch (mm) | 0.4 |
Length (mm) | 3 |
Width (mm) | 3 |
Height (mm) | 1 |
Package File | PD-2109b-ZL24.pdf |
Package Qualification Report (Cu) | ZL24-MSL1-Cu.pdf |
Products using this package |