Code | ZB |
---|---|
Name | TQFN (ZB14) MSL1 __ |
POD Number | PD-2154 |
JEDEC Pub 95 | MO-288B |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3.5 |
Width (mm) | 3.5 |
Height (mm) | 0.9 |
Theta JA (still air) °C/Watt | 69.9 |
Theta JC (°C/Watt) | 43.9 |
Package File | ZB14.pdf |
Material Declaration Report (Au) | ZB14SNMDRJAu.pdf |
Products using this package | |