Code | GA |
---|---|
Name | CSP (GA8) MSL1 BGA |
POD Number | PD-2155 -- |
JEDEC Pub 95 | MO-211C |
Pin Pitch (mm) | 0.5 |
Length (mm) | 1.94 |
Width (mm) | 0.95 |
Height (mm) | 0.5 |
Package File | PD-2155-GA8.pdf |
Material Declaration Report (Au) | GA08SNAGCUMDRA.pdf |
Products using this package |