Package: CSP (GB8) MSL1 BGA

CodeGB
NameCSP (GB8) MSL1 BGA
POD NumberPD-2113 --
Pin Pitch (mm)0.5
Length (mm)1.9
Width (mm)0.9
Height (mm)0.5
Package File PD-2113.pdf
Package Qualification Report (Au) GE15-GE12-GB08-GB06-MSL1-CSP.pdf