Code | XT |
---|---|
Name | UQFN (XT8) MSL1 PPF |
POD Number | PD-2132 |
JEDEC Pub 95 | MO-288B |
Pin Pitch (mm) | 0.5 |
Length (mm) | 1.6 |
Width (mm) | 1.6 |
Height (mm) | 0.55 |
Package File | XT8.pdf |
Package Qualification Report (Au) | ZM12-ZM10-XT08-ZU06-MSL1-Au.pdf |
Products using this package | |