Code | XV |
---|---|
Name | UDFN (XV8) MSL1 |
POD Number | PD-2131 |
JEDEC Pub 95 | MO-287A |
Pin Pitch (mm) | 0.4 |
Length (mm) | 1.6 |
Width (mm) | 1.2 |
Height (mm) | 0.55 |
Package File | XV8.pdf |
Package Qualification Report (Au) | XV04-XV08-MSL1-Au.pdf |
Material Declaration Report (Au) | XV08NiPdAuMDRJAU.pdf |
Products using this package | |