Package: SOT223 (TC3) MSL3 Sn
Code
TC
Name
SOT223 (TC3) MSL3 Sn
POD Number
PD-2162 A
JEDEC Pub 95
TO-261C
Pin Pitch (mm)
2.3
Length (mm)
6.3
Width (mm)
3.5
Height (mm)
1.8
Theta JA (still air) °C/Watt
108.3
Package File
TC3.pdf