Package: TQFN (ZHS42) MSL1 Sn
Code
ZHS
Name
TQFN (ZHS42) MSL1 Sn
POD Number
PD-2163
JEDEC Pub 95
MO-220
Pin Pitch (mm)
0.5
Length (mm)
3.5
Width (mm)
9
Height (mm)
0.75
Theta JA (still air) °C/Watt
35.34
Theta JC (°C/Watt)
15.17
Package File
ZHS42.pdf