Package: TQFN (ZBS20) MSL1 Sn
Code
ZBS
Name
TQFN (ZBS20) MSL1 Sn
POD Number
PD-2164
JEDEC Pub 95
MO-220
Pin Pitch (mm)
0.5
Length (mm)
2.5
Width (mm)
4.5
Height (mm)
0.75
Package File
PD-2164B-ZBS20B.pdf
Products using this package
PI3DBS12212A
PI3DBS16212