Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZL |
---|---|
Name | TQFN (ZL40) MSL1 |
POD Number | PD-2165 C |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 6 |
Width (mm) | 3 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 46.75 |
Theta JC (°C/Watt) | 26.02 |
Package File | PD-2165c-ZL40.pdf |
Products using this package | |
|