Code | XUA |
---|---|
Name | X2QFN (XUA10) MSL1 Sn |
POD Number | PD-2168 |
JEDEC Pub 95 | MO-288 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 1.6 |
Width (mm) | 1.6 |
Height (mm) | 0.4 |
Theta JA (still air) °C/Watt | 186.6 |
Theta JC (°C/Watt) | 88.3 |
Package File | PD-2168A-XUA10.pdf |
Package Qualification Report (Au) | XUA18-XUA12-XUA10-MSL1-Au.pdf |