Code | GE |
---|---|
Name | CSP (GE15) MSL1 BGA |
POD Number | PD-2170 |
JEDEC Pub 95 | MO-211C |
Pin Pitch (mm) | 0.4 |
Length (mm) | 1.5 |
Width (mm) | 2 |
Height (mm) | 0.5 |
Package File | GE15.pdf |
Package Qualification Report (Au) | GE15-GE12-GB08-GB06-MSL1-CSP.pdf |
Products using this package |